- Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring and triple ring seals.
- To order pillow block housing only, use the number listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
- Assembly and pillow blocks as described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- Assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SDAFS 22515).
When ordering non-standard pillow block assemblies specify the shaft size.
Unit of Measure
Key Dimensions
Bearing Number |
N/A 22236K |
Diameter S-1 |
N/A 6.3750 in |
A |
N/A 7.5 in |
B |
N/A 26.75 in |
C |
N/A 9.375 in |
D |
N/A 2.75 in |
E Max. |
N/A 23.625 in |
E Min. |
N/A 20.875 in |
F |
N/A 5.875 in |
| H1 | N/A 15.1875 in |
Oil Level K |
N/A 2.5625 in |
| L2 | N/A 10 in |
Y |
N/A 2.9531 in |
No. of Base Bolts Required |
N/A 4 |
Size of Base Bolts Required |
N/A 1 1/4 |
Bolt Hole Length |
N/A 2.625 in |
Bolt Hole Width |
N/A 1.25 in |
| Adapter Assembly Number3 | N/A SNW-36 x 6-3/8 |
| Housing Only4 | N/A SDAF536 x 6-3/8 |
| Stabilizing Ring 1 Req'd5 | N/A SR-36-30 |
Triple Seal Req'd |
N/A LOR 147 |
Full Timken Part Number |
N/A SDAF225366-3/8 |
- 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
- 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
- 3 Includes sleeve, locknut and lockwasher. Add shaft size to order.
- 4 "Housing Only" includes: cap, base, cap bolts, triple ring seals and stabilizing ring as required. When ordering non-standard housing only specify the shaft size.
- 5 Stabilizing ring is used for fixed (FX) block; do not use for float (FL) mounting.
- 6 See thermal speed ratings in the engineering section.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. See engineering
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 11 Geometry constant for Lubrication Life Adjustment Factor a3l.