- Each assembly includes the housing cap and base, cap bolts, bearing, locknut and washer, stabilizing ring and triple ring seals.
- To order pillow block housing only, use the numbers listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals, and stabilizing ring.
- Assembly and pillow blocks described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SDAFS 23152).
- For fixed applications, both stabilizing rings must be used. Do not use stabilizing rings for “Float” mounting.
Unit of Measure
Key Dimensions
Bearing Number |
N/A 23176 |
Diameter S-2 |
N/A 17 in |
Diameter S-3 |
N/A 14.5 in |
A |
N/A 14.5 in |
B |
N/A 46 in |
C |
N/A 17.125 in |
D |
N/A 5.25 in |
E Max. |
N/A 40.75 in |
E Min. |
N/A 39.25 in |
F |
N/A 11 in |
| H1 | N/A 28.875 in |
Oil Level K |
N/A 4.625 in |
| L2 | N/A 18 in |
No. of Base Bolts Required |
N/A 4 |
Size of Base Bolts Required |
N/A 2 |
Bolt Hole Length |
N/A 2.75 in |
Bolt Hole Width |
N/A 2 in |
Locknut |
N/A NO76 |
Lockplate |
N/A P76 |
| Housing Only3 | N/A SDAF3176 |
| Stabilizing Ring 1 Req'd4 | N/A A8978 |
Triple Seal 2 Req’d at S-2 |
N/A ER838-1 |
Triple Seal 2 Req’d at S-3 |
N/A ER984-1 |
Full Timken Part Number |
N/A SDAF23176 |
- 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
- 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
- 3 "Housing Only" includes: cap, base, cap bolts, triple ring seals and stabilizing ring as required. When ordering non-standard housing only specify the shaft size.
- 4 Stabilizing ring is used for fixed (FX) block; do not use for float (FL) mounting.
- 5 See thermal speed ratings in the engineering section.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 These factors apply for both inch and metric calculations. See engineering
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.