Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 208-307

Bearing

N/A 21307

Locating Rings (width x OD)

N/A SR80X9

Seal Type

N/A Taconite

Seal

N/A TA307
End Cover1 N/A EC510-608

Housing

Material 

N/A Ductile Iron

Bolt Qty

N/A 2

Housing Mass

N/A 2.9 Kg

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 90200

C0 Static Load Rating

N/A 77800

Max Oil Speed

N/A 7900

Max Grease Speed

N/A 6400

Other Dimensions

Shaft Diameter da

N/A 35 mm

Shaft Diameter db

N/A 45 mm

A

N/A 85 mm

A1

N/A 60 mm

A3

N/A 160 mm

G

N/A M12

H

N/A 108 mm

H1

N/A 60 mm

H2

N/A 25 mm

J

N/A 160 mm

J1

N/A 34 mm

L

N/A 205 mm

N1

N/A 11 mm

N

N/A 11 mm

Key Dimensions

UPC Code

N/A 999999999

Alternate Part Name

N/A FSNTD208-307 - 21307 - TA307
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.