Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 520-617

Bearing

N/A 21317K

Locating Rings (width x OD)

N/A SR180X14.5

Seal Type

N/A V-ring

Seal

N/A VR617
Adapter Sleeve1 N/A H317

Locknut

N/A KM17

Lockwasher

N/A MB17
End Cover2 N/A EC520-617

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 17.6 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 403000

C0 Static Load Rating

N/A 407000

Max Oil Speed

N/A 3900

Max Grease Speed

N/A 3200

Other Dimensions

Shaft Diameter d

N/A 75 mm

A

N/A 160 mm

A1

N/A 110 mm

G

N/A M16

H

N/A 218 mm

H1

N/A 112 mm

H2

N/A 40 mm

J

N/A 320 mm

J1

N/A 60 mm

J2

N/A 348 mm

L

N/A 380 mm

N

N/A 18 mm

N1

N/A 24 mm

Key Dimensions

UPC Code

N/A 999999999

Alternate Part Name

N/A FSNTD520-617 - 21317K - VR617
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.