Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 526

Bearing

N/A 22226K

Locating Rings (width x OD)

N/A SR230X13

Seal Type

N/A Double Lip

Seal

N/A TSNG526
Adapter Sleeve1 N/A H3126

Locknut

N/A KM26

Lockwasher

N/A MB26
End Cover2 N/A EC526

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 34 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 757000

C0 Static Load Rating

N/A 945000

Max Oil Speed

N/A 2900

Max Grease Speed

N/A 2400

Other Dimensions

Shaft Diameter d

N/A 115 mm

A

N/A 190 mm

A1

N/A 130 mm

G

N/A M20

H

N/A 290 mm

H1

N/A 150 mm

H2

N/A 50 mm

J

N/A 380 mm

J1

N/A 70 mm

J2

N/A 414 mm

L

N/A 445 mm

N

N/A 22 mm

N1

N/A 28 mm

Key Dimensions

UPC Code

N/A 999999999

Alternate Part Name

N/A FSNTD526 - 22226K - TSNG526
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.