Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 528

Bearing

N/A 22228K

Locating Rings (width x OD)

N/A SR250X15

Seal Type

N/A V-ring

Seal

N/A VR528
Adapter Sleeve1 N/A H3128

Locknut

N/A KM28

Lockwasher

N/A MB28
End Cover2 N/A EC528

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 39 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A EJ

C1 Dynamic Load Rating

N/A 863000

C0 Static Load Rating

N/A 1060000

Max Oil Speed

N/A 2600

Max Grease Speed

N/A 2200

Other Dimensions

Shaft Diameter d

N/A 125 mm

A

N/A 205 mm

A1

N/A 150 mm

G

N/A M24

H

N/A 302 mm

H1

N/A 150 mm

H2

N/A 50 mm

J

N/A 420 mm

J1

N/A 80 mm

J2

N/A 458 mm

L

N/A 500 mm

N

N/A 26 mm

N1

N/A 32 mm

Key Dimensions

UPC Code

N/A 999999999

Alternate Part Name

N/A FSNTD528 - 22228K - VR528
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.