Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNT 508-607

Bearing

N/A 21307K

Locating Rings (width x OD)

N/A SR80X9

Seal Type

N/A Labyrinth

Seal

N/A LO607/ 1-3/16
Adapter Sleeve1 N/A HA307
End Cover2 N/A EC508-607

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 2.9 Kg

Bearing

C1 Dynamic Load Rating

N/A 90200

C0 Static Load Rating

N/A 77800

Max Oil Speed

N/A 7900

Max Grease Speed

N/A 6400

Other Dimensions

Shaft Diameter d

N/A 1 3/16 in

A

N/A 85 mm

A1

N/A 60 mm

A2

N/A 97 mm

G

N/A M12

H

N/A 108 mm

H1

N/A 60 mm

H2

N/A 25 mm

J

N/A 170 mm

Jmax

N/A 175 mm

Jmin

N/A 165 mm

L

N/A 205 mm

N

N/A 15 mm

N1

N/A 20 mm

Key Dimensions

Alternate Part Name

N/A SNT508-607 - 21307K - LO607/ 1-3/16
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.