Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNT 522-619

Bearing

N/A 21319K

Locating Rings (width x OD)

N/A SR200X17.5

Seal Type

N/A Taconite

Seal

N/A TA619/ 3-1/4
Adapter Sleeve1 N/A HE319
End Cover2 N/A EC522-619

Housing

Material 

N/A Cast Iron

Housing Mass

N/A 22.3 Kg

Bearing

C1 Dynamic Load Rating

N/A 474000

C0 Static Load Rating

N/A 483000

Max Oil Speed

N/A 0

Max Grease Speed

N/A 0

Other Dimensions

Shaft Diameter d

N/A 3 1/4 in

A3

N/A 231 mm

A

N/A 175 mm

A1

N/A 120 mm

G

N/A M24

H

N/A 242 mm

H1

N/A 125 mm

H2

N/A 45 mm

J

N/A 350 mm

Jmax

N/A 356 mm

Jmin

N/A 344 mm

L

N/A 410 mm

N

N/A 26 mm

N1

N/A 32 mm

Key Dimensions

Alternate Part Name

N/A SNT522-619 - 21319K - TA619/ 3-1/4
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.