Unit of Measure

Key Dimensions

Series Type

N/A Light Series

Shaft Size

N/A 1.1875 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE103BR

Housing

N/A LSE103HR

Other Dimensions

Outside Diameter

N/A 3.9370 in100.000 mm

Housing Width

N/A 3.3 in84 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 14613 lbf65000 N

Cor - Static Load Rating

N/A 15287 lbf68000 N

Ca - Axial Load Rating

N/A 719.38 lbf3200 N

Maximum Speed

N/A 5400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.