Unit of Measure

Key Dimensions

Series Type

N/A Light Series

Shaft Size

N/A 70 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSM70BR

Housing

N/A LS4HRTL

Other Dimensions

Outside Diameter

N/A 6.187 in157.16 mm

Housing Width

N/A 4 1/2 in114 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 31024 lbf138000 N

Cor - Static Load Rating

N/A 36194 lbf161000 N

Ca - Axial Load Rating

N/A 1708.53 lbf7600 N

Maximum Speed

N/A 3310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.