Unit of Measure

Key Dimensions

Series Type

N/A Medium Series

Shaft Size

N/A 55.000 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM55BR

Housing

N/A MS4HRTL

Other Dimensions

Outside Diameter

N/A 6.187 in157.16 mm

Housing Width

N/A 5.0 in126 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 37768 lbf168000 N

Cor - Static Load Rating

N/A 42714 lbf190000 N

Ca - Axial Load Rating

N/A 1978 lbf8800 N

Maximum Speed

N/A 3680 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.