Unit of Measure

Key Dimensions

Series Type

N/A Medium Series

Shaft Size

N/A 70 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM70BR

Housing

N/A MS5HRTL

Other Dimensions

Outside Diameter

N/A 7.0000 in177.800 mm

Housing Width

N/A 5.5 in140 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 58001 lbf258000 N

Cor - Static Load Rating

N/A 67443 lbf300000 N

Ca - Axial Load Rating

N/A 2383 lbf10600 N

Maximum Speed

N/A 3080 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.