Lovejoy / Sier-Bath Nyflex® and Mite®
    Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.

    No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
    Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
    When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
    The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.
Unit of Measure

Key Dimensions

Description 

N/A MITE-HUB-7/8-3/16X3/32KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A Sintered Iron

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 0.70 lb

Complete Coupling Weight

N/A 1.00 lb

Dimensional Data

Bore Size 

N/A 7/8 in

Size

N/A MITE

Set Screw Style Coupling Size (Dimension T)

N/A 1/4-20

Keyway Size (W x D)

N/A 3/16 x 3/32 in

Overall Length

N/A 2.380 in60.45 mm

Length thru Bore

N/A 1.130 in28.70 mm

Outside Diameter

N/A 2.880 in73.15 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.125 in28.58 mm

Dimension HD

N/A 1.75 in44.45 mm

Dimension LS

N/A 1.310 in33.27 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.13 in3.30 mm

Cubic inches

N/A 3.46063 in³

Performance Data

Max. Angular Misalignment

N/A 3.00 º

Features

Features 

N/A
  • No lubrication required eliminating the need for seals
  • Sintered Iron hubs with crowned teeth to provider greater misalignment and gouging of nylon sleeve
  • Resilient, lightweight, abrasion and corrosion resistant nylon sleeve accurately molded to mesh with hubs eliminating friction and need of lubrication
  • Center groove in sleeves readily permits their use in vertical applications and for blind assembly
  • Securely held hubs and sleeves by spring-steel retaing rings yet capable of easy removal and still withstand a 5,000 lbs end thrust
  • Minimum backlash operating in an ambient temperature environment of -40 to 150° F

Notes

Notes 

N/A
  • Clearence fit bores with set screw over keyway is standard through 1.250 inch bores.
  • Interference fit bores with no set screw is standard for bores over 1.250 inch.
  • Bore and keyway tolerances conform to ANSI / AGMA 9002-B04.