Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Single

Seal Type

N/A Standard

Design Units

N/A Metric

Bore (d)

N/A 10 mm

O.D. (D)

N/A 1.0236 in26 mm

Ball Type

N/A Ceramic
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 740 lbf3310 N

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Other Dimensions

Bearing Width

N/A 0.3150 in8 mm

Total Width

N/A 0.315 in8 mm

Contact Angle

N/A 15 º
Max Shaft Fillet Radius2 N/A 0.012 in0.30 mm

Shaft Backing Shoulder Diameter

N/A 0.530 in13.3 mm

Housing Backing Shoulder Diameter

N/A 0.920 in23.2 mm

Ratings

Static Radial Load Rating (C0)

N/A 240 lbf1050 N

Limiting Speed - Grease

N/A 102960 rpm

Limiting Speed - Oil

N/A 205920 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 673 lbf3010 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.012 in0.30 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.