Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Quadruplex

Seal Type

N/A Standard

Design Units

N/A Metric

Bore (d)

N/A 55.000 mm

O.D. (D)

N/A 3.5433 in90.000 mm

Ball Type

N/A Ceramic
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 4360 lbf19400 N

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Other Dimensions

Bearing Width

N/A 0.7087 in18 mm

Total Width

N/A 2.8348 in72 mm

Contact Angle

N/A 15 º
Max Shaft Fillet Radius2 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 2.450 in62.2 mm

Housing Backing Shoulder Diameter

N/A 3.280 in83.3 mm

Ratings

Static Radial Load Rating (C0)

N/A 2700 lbf12000 N

Limiting Speed - Grease

N/A 22440 rpm

Limiting Speed - Oil

N/A 44880 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 3960 lbf17600 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.039 in1 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.