Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
Rows per Set |
N/A Quadruplex |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
Bore (d) |
N/A 10 mm |
O.D. (D) |
N/A 1.0236 in26 mm |
Ball Type |
N/A STEEL |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 710 lbf3170 N |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Other Dimensions
Bearing Width |
N/A 0.3150 in8 mm |
Total Width |
N/A 1.26 in32 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.012 in0.30 mm |
Shaft Backing Shoulder Diameter |
N/A 0.530 in13.3 mm |
Housing Backing Shoulder Diameter |
N/A 0.920 in23.2 mm |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.