Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A MM100BS150SUH

Rows per Set

N/A Single

Design Units

N/A Metric

Bore (d)

N/A 100 mm

O.D. (D)

N/A 5.9055 in150 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 18200 lbf80900 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Other Dimensions

Bearing Width

N/A 0.8858 in22.5 mm

Total Width

N/A 0.8858 in22.5 mm

Contact Angle

N/A 60 º
Max Shaft Fillet Radius1 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 4.8235 in122.517 mm

Housing Backing Shoulder Diameter

N/A 4.8838 in124.049 mm

Ratings

Static Radial Load Rating (C0)

N/A 45100 lbf200500 N

Limiting Speed - Grease

N/A 1300 rpm

Limiting Speed - Oil

N/A 2600 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 16410 lbf72900 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.039 in1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.