Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
Manufacturing Part Number |
N/A MM45BS100QUH |
Rows per Set |
N/A Quadruplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 45.000 mm |
O.D. (D) |
N/A 3.9370 in100.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 16010 lbf71200 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Other Dimensions
Bearing Width |
N/A 0.8858 in22.5 mm |
Total Width |
N/A 3.5432 in90 mm |
Contact Angle |
N/A 60 º |
| Max Shaft Fillet Radius1 | N/A 0.031 in0.8 mm |
Shaft Backing Shoulder Diameter |
N/A 3.1014 in78.776 mm |
Housing Backing Shoulder Diameter |
N/A 3.1531 in80.089 mm |
- 1 Maximum housing fillet radius that bearing corners will clear.
- 2 Maximum shaft fillet radius that bearing corners will clear.