Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A MM50BS100SUL

Rows per Set

N/A Single

Design Units

N/A Metric

Bore (d)

N/A 50.000 mm

O.D. (D)

N/A 3.9370 in100.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 16010 lbf71200 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Other Dimensions

Bearing Width

N/A 0.8858 in22.5 mm

Total Width

N/A 0.8858 in22.5 mm

Contact Angle

N/A 60 º
Max Shaft Fillet Radius1 N/A 0.031 in0.8 mm

Shaft Backing Shoulder Diameter

N/A 3.1014 in78.776 mm

Housing Backing Shoulder Diameter

N/A 3.1531 in80.089 mm

Ratings

Static Radial Load Rating (C0)

N/A 21000 lbf93400 N

Limiting Speed - Grease

N/A 2000 rpm

Limiting Speed - Oil

N/A 4000 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 14440 lbf64200 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.031 in0.800 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.