Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A MM60BS120SUH

Rows per Set

N/A Single

Design Units

N/A Metric

Bore (d)

N/A 60.000 mm

O.D. (D)

N/A 4.7244 in120.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 17000 lbf75600 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Other Dimensions

Bearing Width

N/A 0.8858 in22.5 mm

Total Width

N/A 0.8858 in22.5 mm

Contact Angle

N/A 60 º
Max Shaft Fillet Radius1 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 3.7954 in96.403 mm

Housing Backing Shoulder Diameter

N/A 3.8472 in97.719 mm

Ratings

Static Radial Load Rating (C0)

N/A 30000 lbf133400 N

Limiting Speed - Grease

N/A 1700 rpm

Limiting Speed - Oil

N/A 3400 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 15330 lbf68200 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.039 in1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.