Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A MM75BS110SUH

Rows per Set

N/A Single

Design Units

N/A Metric

Bore (d)

N/A 75.000 mm

O.D. (D)

N/A 4.3307 in110.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 10000 lbf44500 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Other Dimensions

Bearing Width

N/A 0.5906 in15 mm

Total Width

N/A 0.5906 in15 mm

Contact Angle

N/A 60 º
Max Shaft Fillet Radius1 N/A 0.031 in0.8 mm

Shaft Backing Shoulder Diameter

N/A 3.665 in93.091 mm

Housing Backing Shoulder Diameter

N/A 3.7094 in94.219 mm

Ratings

Static Radial Load Rating (C0)

N/A 17300 lbf77000 N

Limiting Speed - Grease

N/A 1700 rpm

Limiting Speed - Oil

N/A 3400 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 9020 lbf40100 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.031 in0.800 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.