Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Quadruplex

Design Units

N/A Metric

Bore (d)

N/A 120 mm

O.D. (D)

N/A 6.496 in165.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 13100 lbf58300 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Manufacturing Part Number

N/A 3MV9324WI QUL

Preload

N/A Light

Other Dimensions

Bearing Width

N/A 0.866 in22 mm

Total Width

N/A 3.464 in88 mm

Contact Angle

N/A 25 º
Max Shaft Fillet Radius2 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 5.130 in130.4 mm

Housing Backing Shoulder Diameter

N/A 6.1000 in155 mm

Ratings

Static Radial Load Rating (C0)

N/A 14000 lbf62300 N

Limiting Speed - Grease

N/A 6900 rpm

Limiting Speed - Oil

N/A 13800 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 11900 lbf53000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.039 in1 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.