Unit of Measure
Key Dimensions
Pilot-Bore Diameter |
N/A 23/32 |
Maximum Bore Size - Standard Keyway |
N/A 60 mm2 3/8 in |
Max. RPM |
N/A 6000 rpm |
Insert Color |
N/A Red |
Continuous Torque |
N/A 798 N·m7066 in·lb |
Weight |
N/A 6.8 Kg15 lb |
Other Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 154 mm6.06 in |
C |
N/A 63.6 mm2.5 in |
D1 |
N/A 139.2 mm5.48 in |
D2 |
N/A 89.4 mm3.52 in |
D3 |
N/A 114 mm4.49 in |
F |
N/A 54.9 mm2.16 in |
G Min |
N/A 2.67 mm0.105 in |
G Max |
N/A 4.60 mm0.181 in |
H |
N/A 75.2 mm2.96 in |
L1 |
N/A 45.2 mm1.78 in |
P |
N/A 60.5 mm2.38 in |
X |
N/A 42.2 mm1.66 in |
