QUICK FLEX double ended spacers utilize two standard hubs, two inserts, and two covers.
Unit of Measure

Key Dimensions

Description 

N/A QF25DESPBODYX4

Type

N/A QUICK FLEX Spacer Body

Size

N/A 25

Dimensional Data

Dimension S

N/A 4.000 in