QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF100SPBODYX9-3/4

Type

N/A QUICK FLEX Spacer Body

Material

N/A Carbon Steel

Color

N/A Metallic

Style

N/A Single Ended

Size

N/A 100

Dimensional Data

Dimension S

N/A 9-3/4 in

Dimension D1

N/A 4.250 in