QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF15SPBODYX3-3/4

Type

N/A QUICK FLEX Spacer Body

Material

N/A Carbon Steel

Color

N/A Metallic

Style

N/A Single Ended

Size

N/A 15

Dimensional Data

Dimension S

N/A 3-3/4 in

Dimension D1

N/A 2.31 in