QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF25S303SPBODYX5-1/2

Type

N/A QUICK FLEX Spacer Body

Material

N/A Stainless Steel

Color

N/A Metallic

Style

N/A Single Ended

Size

N/A 25

Dimensional Data

Dimension S

N/A 5.50 in

Dimension D1

N/A 3.19 in