QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF15SPBODYX100MM

Type

N/A QUICK FLEX Spacer Body

Outside Diameter

N/A 58.7 mm

Size

N/A 15

Dimensional Data

Dimension S

N/A 100 mm

Dimension D1

N/A 2.31 in