QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF1000SPBODYX120MM

Type

N/A QUICK FLEX Spacer Body

Outside Diameter

N/A 198.4 mm

Size

N/A 1000

Dimensional Data

Dimension S

N/A 120 mm

Dimension D1

N/A 7.81 in