QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF175SPBODYX250MM

Type

N/A QUICK FLEX Spacer Body

Outside Diameter

N/A 139.7 mm

Size

N/A 175

Dimensional Data

Dimension S

N/A 250 mm

Dimension D1

N/A 5.5 in