QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Key Dimensions

Description 

N/A QF100SPBODYX180MM

Type

N/A QUICK FLEX Spacer Body

Outside Diameter

N/A 108 mm

Size

N/A 100

Dimensional Data

Dimension S

N/A 180 mm

Dimension D1

N/A 4.250 in