Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Key Dimensions

Description 

N/A ENVIRO SEAL-7.1 GAL-KIT-NBR

Weight

N/A 0.90 lb0.41 Kg

UPC Number

N/A 2307

Dimensional Data

Dimension A

N/A 13.740 in349.00 mm

Dimension B

N/A 19.650 in499.00 mm

Dimension C

N/A 0.910 in23.00 mm

Dimension D

N/A 13.740 in349.00 mm

Cubic inches

N/A 245.69181 in³

Performance Data of Related Part

Reservoir Capacity

N/A 7.10 gal

Features

Features 

N/A
  • Traps oil leaks – prevents spills
  • Reduces noise
  • Absorbs vibration
  • Compatible with most fluids
  • Use in place of standard lid seal
  • No additional seal or gasket is needed
  • Simplifies assembly
  • Available for 7.1, 11 and 17 Gallon tanks

Notes

Notes 

N/A
  • German utility patent granted: No 20 2006 001 703.8.
  • Seal Kits include seal and fasteners for tank lid.
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10 Nm).