Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Unit of Measure

Key Dimensions

Description 

N/A TANK-11 GAL-AL-W/PLUG

Tank Effective Volume

N/A 11.00 gal40.00 L

Material

N/A Aluminum

Weight

N/A 15.40 lb6.99 Kg

UPC Number

N/A 2111

Dimensional Data

Height

N/A 12.400 in

Width

N/A 16.340 in

Length

N/A 20.280 in515.11 mm

Surface Area w/ Tank Lid

N/A 10.80 ft²1.00 m²

Performance Data

Specific Cooling Capacity

N/A 88716.00 BTU´s/hr

Specific Cooling Capacity - P/∆t (W/K)

N/A 26.00

Cooling Capacity

N/A 3549.00 BTU´s/hr

Cooling Capacity - P(kw) ∆t = 40 K

N/A 1.04

Features

Features 

N/A
  • Aluminum tanks provide twice the heat dissipation of steel!
  • No painting or priming of tank required
  • Leak-free performance (100% factory tested)
  • Improves system cleanliness
  • Design flexibility
  • Variety of options including
    • 6 tank sizes
    • Gauges
    • Legs and Caster options
    • Filler Breathers
  • Easily customized
  • Lightweight
  • Stackable
  • Inventory space savings
  • Aluminum tanks are superior to steel!
  • No sharp edges - easy and safe handling

Notes

Notes 

N/A
  • Tanks supplied standard with drain plug.
  • Lids, legs, casters, gauges, heaters, and gaskets are sold separately.
  • Cooling Capacity is depending on surrounding conditions.