Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Unit of Measure

Key Dimensions

Description 

N/A TANK-17 GAL-LID-AL

Material

N/A Aluminum

Weight

N/A 11.7 lb

UPC Number

N/A 1437

Dimensional Data

Height

N/A 0.200 in

Width

N/A 18.660 in

Length

N/A 24.210 in614.93 mm

Cubic inches

N/A 90.35172 in³

Performance Data of Related Part

Reservoir Capacity

N/A 17.00 gal

Notes

Notes 

N/A
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).