Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Unit of Measure

Key Dimensions

Description 

N/A TANK-17 GAL-LID SEAL

Weight

N/A 0.17 lb

UPC Number

N/A 1217

Dimensional Data

Height

N/A 0.625 in

Width

N/A 18.310 in

Length

N/A 23.820 in605.03 mm

Cubic inches

N/A 272.59013 in³

Performance Data of Related Part

Reservoir Capacity

N/A 17.00 gal

Notes

Notes 

N/A
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).