The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RDH-27-OSC DRIVE HEAD RH

Type

N/A RDH

F Max

N/A 225 lb1000 N

RPM @ Max @ 5°

N/A 560 rpm

Dimension A

N/A 2.36 in60 mm

Dimension C

N/A 1.59 in40.5 mm

Dimension D

N/A 2.36 in60 mm

Dimension E

N/A 1.06 in27 mm

Dimension M

N/A M16