The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RSC-D-18-OSC MOUNT

Type

N/A RSC D

G Load Range

N/A 110 to 270 lb500 to 1200 N

Dimension A (Unloaded)

N/A 5.39 in137 mm

Dimension C

N/A 2.40 in61 mm

Dimension D

N/A 1.97 in50 mm

Dimension F

N/A 3.54 in90 mm