The RunRight® Oscillation Mounts RSC HD are a heavy-duty mount specifically designed for impact loads and inconsistent production loading. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RSC-HD-50-OSC MOUNT

Type

N/A RSC HD

G Load Range

N/A 785 to 1880 lb3500 to 8400 N

Dimension A (Unloaded)

N/A 14.48 in368 mm

Dimension C

N/A 4.72 in120 mm

Dimension E

N/A 5.12 in130 mm

Dimension F

N/A 7.00 in178 mm