The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RSC-UJ-15-OSC MOUNT

Type

N/A RSC UJ

G Load Max - Hanging

N/A 36 lb160 N

G Load Max - Crank Driven

N/A 29 lb128 N

G Load Max - Free Oscillating

N/A 18 lb80 N

Dimension A

N/A 0.20 in5 mm

Dimension B

N/A 0.39 in10 mm

Dimension C

N/A 1.06 in27 mm

Dimension D

N/A 2.13 in54 mm

Dimension L

N/A 2.36 in60 mm

Dimension L1

N/A 2.56 in65 mm