The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RSC-UJ-60-OSC MOUNT

Type

N/A RSC UJ

G Load Max - Hanging

N/A 2250 lb10000 N

G Load Max - Crank Driven

N/A 1800 lb8000 N

G Load Max - Free Oscillating

N/A 1125 lb5000 N

Dimension A

N/A M16

Dimension B

N/A 1.77 in45 mm

Dimension C

N/A 3.94 in100 mm

Dimension D

N/A 7.87 in200 mm

Dimension L

N/A 11.81 in300 mm

Dimension L1

N/A 12.20 in310 mm