The RunRight® Oscillation Mounts RSC V have larger than standard elastomeric elements, and are designed for freehanging gyratory sifting machines. The outer housings are manufactured steel weldment and the inner squares are aluminum. They have standard Tensys ™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC V Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.

Unit of Measure

Key Dimensions

Description 

N/A RSC-V-18-OSC MOUNT RH

Type

N/A RSC V

G Max

N/A 135-360 lb600-1600 N

Dimension A

N/A 2.36 in60 mm

Dimension C

N/A 1.59 in40.5 mm

Dimension D

N/A 1.10 in28 mm

Dimension M

N/A M16