The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RSS-S-50X300-SUSPENSION UNIT

Type

N/A RSS S

UPC Code

N/A 685144250513

Dimension C

N/A 40 mm

Dimension D

N/A 80 mm

Dimension S

N/A 50 mm

Dimension L

N/A 300 mm

Dimension L1

N/A 310 mm