The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.

Unit of Measure

Key Dimensions

Description 

N/A RCG-ANSI 40-GUIDE MM

Type

N/A Chain Rider

Application

N/A Chain Rider

Contents

N/A One Complete Unit

ANSI Chain Size

N/A 40

Chain Rider Number

N/A P1/2-10

Use with Tensioner Size

N/A RT 15/18-M

Dimensional Data of Related Coupling

Rider Width (Dim B)

N/A 13.9 mm0.55 in

Dimensional Data

For Idler Bolt

N/A M10