RunRight® inch (imperial) sprockets are available in both single and double strands. The inch (imperial) sprockets do not include idler bolt & nuts, as these are included with the RunRight™ inch (imperial) tensioner units.
Unit of Measure

Key Dimensions

Description 

N/A D-35BB19-DBL IDLER SPROCKET

Type

N/A Idler Sprocket

Application

N/A Idler Sprocket

Contents

N/A One Complete Unit

Number of Teeth

N/A 19

Weight

N/A 0.43 lb

ANSI Chain Size

N/A 35-2

Sprocket Number

N/A D35BB19

Use with Tensioner Size

N/A RT 15/18

Dimensional Data

Bore (Dim A)

N/A 0.500 in