RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
Unit of Measure

Key Dimensions

Description 

N/A 40BB18-M10 SPROCKET SET

Type

N/A Idler Sprocket

Application

N/A Idler Sprocket

Contents

N/A One Complete Unit

Number of Teeth

N/A 18

ANSI Chain Size

N/A 40

Dimension W

N/A M10

Sprocket Number

N/A 40BB18

Use with Tensioner Size

N/A RT 15/18-M

Dimensional Data

Pitch

N/A 0.50 in

Length (Dim L)

N/A 55 mm