The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A CB4-FLAT IDLER

Type

N/A Flat Belt/Quite Chain Idler Pulley

Model

N/A CB4

Dimensional Data

Length

N/A 4.750 in

Pulley Outside Diameter

N/A 4.750 in

Bore

N/A 0.500 in

Length thru Bore

N/A 0.719 in

Overall Width

N/A 1.440 in

Flat Surface Width

N/A 1.000 in