RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range.

RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range.

RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

The RT 11 to RT 27 housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer.

Unit of Measure

Key Dimensions

Description 

N/A RT-45-TENSNR IN

Type

N/A Chain/Belt Tensioner

Element Material

N/A Natural Rubber

Style

N/A Elastomeric

Color

N/A Black

Dimensional Data

Tensioner

N/A RT45

Mounting Bolt Size

N/A M20 x 50

Outside Diameter (Dim D)

N/A 4.53 in

Overall Length (Dim E)

N/A 7.87 in115 mm

Idler Bolt Size

N/A 3/4 - 10 x 6

Dimension L

N/A 10.24 in260 mm

Dimension J-1

N/A 8.86 in225 mm

Dimension J-2

N/A 7.09 in180 mm

Dimension M

N/A 50 mm

Dimension G

N/A 0.47 in12 mm

Dimension O

N/A 0.71 in18 mm

Dimension P

N/A 0.49 in12.5 mm

Dimension K

N/A 2.76 in70 mm

Cubic inches

N/A 365.06726 in³

Performance Data

Normal Temperature Range

N/A -40 to 180 ºF-40 to 80 ºC

Mounting Bolt Torque

N/A 410 N·m3629 in·lb

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

N/A 292.5 lb1300 N

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

N/A 3.1 in78 mm

Notes

Notes 

N/A
  • The recommended angle of pretension is 20°. This provides the tensioner a maximum capability to absorb vibrations and shock loads, while also maintaining a range of motion to address the system’s belt or chain stretch.
  • Mounting accessories into the “Hard” Position results in approximately 25% higher tensioning force over the “normal” position.
  • Inch (imperial) standard tensioner units all come with both the mounting screw and a zinc-plated idler bolt with nuts.