RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Key Dimensions
Description |
N/A RT-M-50X400-TENSNR W/12.25X14 IDLER |
Type |
N/A Large Belt Drive Tensioner |
UPC Code |
N/A 685144807526 |
Dimension A1 |
N/A 10.71 in |
Dimension B |
N/A 16.69 in |
Dimension C |
N/A 22.81 in |
Dimension D |
N/A 12.25 in |
Dimension E |
N/A 19.29 in |
Dimension F |
N/A 7.50 in |
Dimension G |
N/A 5.90 in |
Dimension L |
N/A 12.66 in |