The RunRight® tensioning roller is primarily used as a back-side belt tensioner. The rollers are available in either plastic or aluminum. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -31° to 212°F (-35° to 100°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RPR-45-IDLER ROLLER

Type

N/A Roller Idler

Material

N/A Polyurethane

Application

N/A Belt Idler

Contents

N/A One Complete Unit

Weight

N/A 3.7 lb

Use with Tensioner Size

N/A RT45-M

Roller Idler Number

N/A RPR45

Dimensional Data

Idler Bolt Size

N/A M20

Dimension C

N/A 10 mm0.390 in

Dimension D

N/A 26.92 mm1.06 in

Performance Data

Max RPM

N/A 4500 rpm