- Model TF flanges are made from the same high-strength cast iron as the S flanges, but are designed to accommodate the international standard Taper Lock bushing for easy installation and removal
- TF Type flanges allow for mounting the bushing on the front (hub) side of the flange
- TF flanges are available in sizes 6 through 16 and can be used with JE, JN, JES, JNS, E, N, H, and HS sleeve types.
Unit of Measure
Key Dimensions
Description |
N/A 8TF-FLNG-TAPER-BSW-THREAD |
Coupling Size |
N/A 8TF |
Type |
N/A Coupling Flange |
Material |
N/A Cast Iron |
Weight |
N/A 17.00 lb |
Color |
N/A Gray |
Bore Type |
N/A Bored to Accept 1215/1210 Taper Lock Bushing |
Mount Type |
N/A Front |
Bushing Required |
N/A 1615/1610 |
Coupling Type |
N/A S-Flex |
UNC Flange UPC Number |
N/A 62271 |
Dimensional Data
Keyway Size (W x D) |
N/A No Keyway |
Hub Diameter |
N/A 3.250 in82.55 mm |
Dimension L |
N/A 1.940 in49.28 mm |
Outside Diameter |
N/A 5.450 in138.43 mm |
Overall Length |
N/A 5.00 in127.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.620 in42.00 mm |
Dimension FL |
N/A 0.910 in23.11 mm |
Dimension G |
N/A 1.130 in28.70 mm |
Dimension P |
N/A 1.030 in26.16 mm |
Dimension R |
N/A 1.500 in38.10 mm |
Bushing Screw Size |
N/A 3/8-16 |
Cubic inches |
N/A 57.62285 in³ |
Performance Data
Nominal Torque (with EPDM Sleeve) |
N/A 1135 in·lb |
Max. Speed |
N/A 4500 rpm |
Torsional Stiffness |
N/A 4335.00 in·lb/rad |
Rated HP at 100 rpm for 1.0 Service Factor |
N/A 1.80 hp |
Rated HP at 1,200 rpm |
N/A 22.00 hp |
Rated HP at 1,800 rpm |
N/A 32.00 hp |
Rated HP at 3,600 rpm |
N/A 65.00 hp |
Notes
Notes |
N/A
|